Navigator WWV
The Navigator water-cooled screw chiller combines unique variable volume ratio (VVR) compressor technology with a fully VFD-driven platform, giving you the advantage of a system that delivers optimal performance for any real-world building environment.
- VVR technology adjusts lift automatically
- Works synergistically with VFD for optimal performance
- Air-cooled VFD eliminates issues of liquid-cooled design
- Low GWP R513a
- Templifier provides constant condenser leaving water temperature control up to 140°F
Templifier TWV Heat Pump Water Heater
When paired with the optional Templifier TWV configuration, Navigator utilizes the power of heat pump technology, operating with condenser water temperatures up to 140°F. Designed with sustainability in mind, this heat recovery system transforms waste heat into valuable energy for diverse heating applications.
- Provides constant condenser leaving water temperature control up to 140°F
- Can operate in cooling or heating mode
- Low-noise screw compressor features a sound-absorbing inlet and discharge silencer, along with a vibration isolation system